text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Drill Bush
Form
B
Version 1
with collar
Product type
medium
DIN
DIN 172
Main material
mild steel
D1=Internal diameter
1,1
D2=Outside diameter
4
L1= length
9
D1 drill bushes print
from 1.1 to 1.8
D3
7
Form definition
bore rounded both sides
L2
2
R
1
REACh
false
T1
0,01
T2
0,03
UNSPSC Code
31161507

Description

Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought