text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Thrust screw
Thread type
external thread
Version 1
without head
Product type
with point
Main material
steel
Component material
tool steel
Surface finish body
black oxidised
Surface finish component
hardened and black oxid finish
D=Thread
M8
L=Length
14
D1
5,5
Grade
10.9
L2
2,4
L4
1
Load rating max. kN (static load only)
15
SW
4

Description

Material
Screw steel grade 10.9.
Pin tool steel.
Version
Pin, hardened.
Screw and pin black oxidised.
Note
These thrust screws with point are used when additional positive fixation is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought