text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

07100 A

Ball-end thrust screws with head Form A, with full ball

  • Serve as supports, stops and thrust pads
  • Application sectors: machine and fixture construction, assembly
  • ball point hardened
  • Different ball types
Special features:

from £2.42

plus sales tax
  • 1(current)
  • 2
27 Products
  • 1(current)
  • 2

show / hide drawing

Description

Material
Screw carbon steel.
Ball ball-bearing steel.
Version
Screw grade min. 10.9, black.
Ball hardened, bright.
Note
Form A with full ball is used when a clean, polished pressure surface is required.