text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Nut
Version 2
long
Product type
for T-slot
Body material
QT steel
B=Width
54
D=Thread
M30
H=Height
44
L=Length
108
B1
35,6
Grade
10
Grade
10
H1
22
Slot width
36

Description

Material
Carbon steel.
Version
Tempered to 10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought