text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Lifting Pin
Body material
stainless steel
D1=Pin diameter
10
D3=Locating hole H11
10
L1=Shaft length
15
D2
11,7
D5
21,5
F1 kN
2,7
F2 (kN)
2,4
F3 (kN)
2,1
L2
10,2
L3
25,7
L4
36
L5
27
L6
30
L7
49
L8
87,5
X max.
10
X min.
1,5

Description

Material

Pin stainless steel 1.4542.

Shackle stainless steel 1.4571.

Push button aluminium.

Version
Pin hardened.
Note
Ball lifting pins are quick and simple lifting devices with swing shackles.
The balls are unlocked by pressing the push button.
After releasing the push button, the ball is securely locked.
– Protected against corrosion and weather-resistant
– High-strength, hardened, extremely durable pin.
– TÜV-tested.

Values X min., F1, F2 and F3 with 5x safety factor.
Temperature range
max. +250 °C.
Accessory
Receiver bushes 07781.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought