{"product":{"productId":"agid.3969","price":12.73,"name":"SCREW FOR T-SLOT DIN787 M16X65, BN=18,L=100, QT STEEL 12.9 BLACK"},"currency":"GBP"}
Screw
for t-slot
QT steel
black
tempered
- Rapid assembly for slot dimensions of 6 mm to 42 mm
- Rolled thread (increased strength)
Sales unit
£12.73
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Screw
Version 1
for t-slot
Product type
screw
DIN Standard
DIN 787
Body material
QT steel
Body colour
black
Body surface finish
tempered
B=Thread length
65
BN=For slot
18
D1=Thread
M16
G=thread / for thread
M16
L=Length
100
A
17,7
E1/E2
28
Fastening type
T-slot
Grade
12.9
Grade
12.9
K
10
Description
Material
Carbon steel.
Version
Forged and milled, rolled thread, tempered to 12.9, black.
Note
Permissible load: see Technical Information.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.