1411
1481
steel
case-hardened
- Quick and easy assembly
- Captive
- Schwenkbereich max. 4°
Sales unit
£9.27
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
1411
Version 1
1481
DIN Standard
Ä6319
Body material
steel
Component material
steel
Body surface finish
case-hardened
Component surface finish
tempered
F=Max.stat. Load capacity kN
73
G=Thread / For thread
M16
D1
17
D2
19,7
D3
32
H
17
Description
Material
Steel or stainless steel 1.4301.
Version
Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Conical seat steel, hardened and tempered.
Note
Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
The overall height is greater than the individual parts in accordance with DIN 6319.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.