Convex Washer
mild steel
case-hardened
- To compensate for unevenness
- Version: steel or stainless steel
£49.34
plus sales tax
Added to your shopping cart
Designation
Convex Washer
Form
C
Product type
washer
DIN Standard
DIN 6319
Body material
mild steel
Body surface finish
case-hardened
D1=Internal diameter
66
D2=Outside diameter
120
F=Max.stat. Load capacity kN
1269
H=Height
27
Fastening type
bore
H1
12
R1
93
Description
Material
Mild steel or stainless steel.
Version
Steel version case hardened.
Stainless steel version bright, not hardened.
Stainless steel version bright, not hardened.
Note
Conical seat Form G should be used over slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.