{"product":{"productId":"agid.18479","price":1.76,"name":"SPRING PIN SIMILAR TO DIN11024, FORM:EWITH SINGLE COIL, D1=7, D3=8, D4=28-45,STEEL GALVANIZED"},"currency":"GBP"}
Spring Pin
steel
galvanised
- For securing pins and axles
- Application sectors: machine and vehicle construction, agricultural engineering
- Simple assembly
- Reusable
- Steel or stainless steel
Sales unit
£1.76
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Spring Pin
Form
E
Product type
plug
DIN
similar to DIN 11024
Main
material
steel
Surface finish
body
galvanised
D1=Wire diameter
7
D3=Locating diameter
8
D4=for
screw Ø
28-45
D2
30
Form definition
with single coil
L1
105
L2
50
REACh
false
RoHS
true
UNSPSC Code
31161603
Description
Material
Steel or stainless steel A2.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.