Spring Pin
steel
galvanised
- For securing pins and axles
- Application sectors: machine and vehicle construction, agricultural engineering
- Simple assembly
- Reusable
- Steel or stainless steel
Sales unit
£0.37
plus sales tax
Added to your shopping cart
Designation
Spring Pin
Form
E
Product type
plug
DIN Standard
similar to DIN 11024
Body material
steel
Body surface finish
galvanised
D1=Wire diameter
2
D3=Locating diameter
2,5
D4=For pin diameter
9-14
D2
10
Form definition
237
L1
50
L2
25
Description
Material
Steel or stainless steel A2.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
R-clips are used for securing bolts and axles. They are easy to install and can be reused. The ends have no sharp edges.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.