text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Bolt
Form
B
Version 1
with head
ISO
2341
Main material
steel
Surface finish body
electro zinc-plated
D1=Pin diameter
10
A
25,5
D3
18
D4
3,2
Form definition
with split pin hole
K
4
W
4,5
Z1
2
Z2
1

Description

Material
Steel.
Version
electro zinc-plated.
Note
Pin with hole for split pin. Secured with split pins.

ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought