text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking plate
DIN Standard
70952
Body material
steel
Body surface finish
bright
D1=Outside diameter
26
D=Internal diameter
14
H=Height
3
ID=Suitable for
07590-05-014/07590-05-14
B
4
D2
20
E
5
F
12,9
S
1

Description

Material
Steel.
Version
Bright.
Note
DIN 70952 locking plates are used to secure the DIN 70852 slotted round nuts. To use the locking plates, a keyway must first be cut into the screw thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought