Hexagon Head Bolt
with shaft
stainless steel A2
bright
- Stainless steel A2 or stainless steel A4.
- Bright
Sales unit
£0.80
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Hexagon Head Bolt
Version 1
with shaft
Product type
screw
DIN Standard
DIN 931
ISO standard
4014
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M08
G=thread / for thread
M08
L=Length
70
SW=Key width
13
E
14,38
Fastening type
hex head
Grade
70
Grade
70
K
5,3
Lg max.
48
Ls min.
41,75
Description
Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.