text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Head Bolt
Form
A
Version 1
with seal
Version 2
hygienic design
Product type
screw
Body material
stainless steel A4
Body surface finish
polished
Steel code
1.4404
D1=Diameter
10
D2=Diameter
11,25
D=Thread
M04
L=Length
12
SW=Key width
7
Fastening type
hex head
Form definition
without shaft
H
2
K
11,1
L1
5,9
PL NOVOnox hygienic
TRUE
Packaging type
packaged individually
R
3

Description

Product description
The Hygienic DESIGN fastening system was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. Quick and easy product installation due to a pre-mounted sealing washer rounds off the overall package.
Material
Hex head bolt: stainless steel 1.4404.

Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).
Version
Hex head bolt: Polished or unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note
The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range
-20 °C to +100 °C (POM).
Advantages
Pre-installed, exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
Attention
The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Scope of delivery
Hex head bolt incl. seal washer.
On request
Special versions.
Threaded version
M4 - M16.
Drawing reference
1) Hex head bolt
2) Sealing washer
Accessory
Sealing washer 07301.
Stainless steel hex nut with sealing washer 07280-11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought