text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Captive C-Washer
Product type
washer
DIN
DIN 6371
Main material
QT steel
Surface finish body
nitrided and black oxidised
Steel code
1.0760
D2=Outside diameter
61
G=thread / for thread
M11
H=Height
11,8
B
13,5
D1
11
D3
12
F
3
Kind of fastening
bore
L1
29,6
L2
22
L3
45
L4
29
RoHS
true

Description

Material
Carbon steel 1.0760.
Version
Nitrided and black oxidised.
Note
07520-14 is not a DIN standard.
For suitable shoulder screws see 07530.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought