text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cover
Version 1
for bores
Version 2
1379
Body material
aluminium
Component material
nitrile rubber
Body colour
black
Body surface finish
anodised
D=Diameter
21
G=Thread / For thread
M10
H=Height
6,5
D1
7,9
H1
1
Suitable for bores / hex socke
8

Description

Product description
Using caps on the holes in the machining area reduces set-up times, as less time is required for cleaning, e.g. the accumulation of coolants in screw heads.
Material
Aluminium cap.
Screw stainless steel,
O-ring NBR.
Version
Cap black anodised.
Assembly
Insert the cap into the hole or hexagon and tighten it with the help of a screwdriver until the screw head and the end face of the cap are flush.
Advantages
Non-destructive reusable system.
Prevents swarf and coolant from building up and accumulating in screw heads and counterbores.
Quick and easy assembly and dismantling. Minimises the spraying of coolants when blowing out with compressed air.
On request
Individual versions and colours.
Accessory
Socket head screws DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought