text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adjusting Nut
Product type
adjustment nut
Body material
steel
Component material
high carbon steel
Body surface finish
black oxidised
D1=Outside diameter
34
D=Thread
M16X1,5
F1=Max. stat. axial pressure l
22000
F2=Max. dyn. axial pressure lo
17000
G=thread / for thread
M16X1,5
H=Height
18
MA=Tightening torque (Nm)
2,9
Mt=Inertia moment (gcm²)
147
U=Calculation factor (mm)
1,112
V=Specific surcharge
3,962
D3
24,5
D4
4,3
D5
4
D6
M04
Fastening type
hexagon socket
L
5

Description

Material
Steel.
Clamping screws carbon steel.
Version
Black oxidised.
Clamping screws ISO 4762, grade 12.9.
Note
Two screw parts that are elastically connected are tightened against each other with screws.
The adjustment nut is constructed rotationally symmetric. There are no unbalancing keyways or slots.
Attention
The adjustment nut can be axially deformed and must be handled with care. The clamping screws may only be tightened when the adjustment nut is completely screwed onto the spindle thread, otherwise the adjustment nut could become defective through unacceptable plastic deformation.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought