text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Locking Ring
Form
A
Version 1
with clamping lever
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
B=Thickness
15
D1=Internal diameter
22
D2=Outside diameter
42
Form definition
slitted inside
R
104,2

Description

Material

Steel 1.0718.

Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Insert stainless-steel.
Note
One-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
On request
Other dimensions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought