text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust pad
Version 1
with locking pin
Body material
steel
Body surface finish
case-hardened and black oxidised
D=Plate diameter
12
D1
4,6
D2
10
D3
2
D4
5
H
7
H1
2,5
L
3
P
4
P1
1,6

Description

Material
Steel.
Version
Case-hardened and black oxidised.
Note
The pin is used to hold the pad on screw 07120.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought