text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grub Screw
Version 1
with screw-in stop
Product type
grub screw
Body material
steel
Body surface finish
blue-passivated
D=Thread
M04
G=thread / for thread
M04
L=Length
40
Fastening type
thread
L1
6
L2
1

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Studs with screw-in stop have been designed especially for gluing-in. They allow mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The LOCTITE products 638 and 648 (see 97990) have proven themselves in practice as successful bonding agents.
Drawing reference
1) screw-in stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought