text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Gripper
Form
A
Version 1
serrated
Version 2
square
Main material
tool steel
Surface finish body
hardened and black oxid finish
B=Length/Width
20
D=Thread
15
For=For screws
M8
H=Height
12
D1
9
H1
5,08
Kind of fastening
countersink
RoHS
true
Serration
fine
X
3,2x45°

Description

Product description
Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.
Material
Tool steel.
Version
Hardened, black oxidised.
Drawing reference
Form A: geriffelt
Accessory
04575 Side clamp.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought