Gripper
serrated
tool steel
hardened and black oxid finish
Sales unit
£22.48
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Gripper
Form
A
Version 1
serrated
Version 2
square
Body material
tool steel
Body surface finish
hardened and black oxid finish
B=Length/Width
16
D=Thread
11
For=For screws
M6
H=Height
6
R=Fluting
fine
Battery relevance?
N
CE relevance?
N
CP65 substance 2 CAS-No.
NO CAS-NO.
CP65 substance cancer
SOOTS, TARS, AND MINERAL OILS
CP65 warning required?
Y
Conflict Minerals content
W
Conflict Minerals procurement
PROCUREMENT CONFLICT-FREE
Conflict Minerals status
3TG CONTAINED
D1
6,6
Dual-Use No.
NOT LISTED
Extended Minerals status
U
Fastening type
countersink
H1
4,2
MC3687
N
Magnet relevance?
N
PFAS free?
Y
REACH SVHC-free?
Y
REACH version
27.06.2024 - 241 SUBSTANCES
RoHS conformity
YES, WITHOUT EXEMPTION
RoHS version
2011/65/EU INCL.2015/863/EU
Safatey Data Sheet relevance?
N
TSCA conformity
Y
TSCA version
10/2021
X
3,2X45°
Description
Product description
Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.
Material
Tool steel.
Version
Hardened, black oxidised.
Drawing reference
Form A: geriffelt
Accessory
04575 Side clamp.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.