1423
steel
galvanised
- Versatile use
- Easy handling
- Durable
Sales unit
£0.80
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
1423
Form
C
Size
70X7
DIN Standard
5299
Body material
steel
Body surface finish
galvanised
B=Width
8
D=Diameter
10
FT=Load capacity kg
180
L=Length
70
B1
8
D1
19
D2
7
Description
Material
Steel.
Version
galvanised.
Note
The DIN 5299 steel carabiner clip, Form C, is an essential component in mechanical engineering that fulfils the highest standards. Manufactured as per DIN standards, it is a reliable connection solution for various applications in machine and plant construction. The steel construction ensures high strength and durability, while the special C shape enables easy handling. This carabiner clip is versatile and offers a load capacity that meets the requirements of demanding environments.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.