{"product":{"productId":"agid.3862","price":16.38,"name":"TUBULAR HANDLE, A=250, L=274, D=M08x20,H=55, FORM:B, ALUMINIUM SERRATEDPLASTIC SLEEVE, COMP:THERMOPLASTIC BLACK"},"currency":"GBP"}
Tubular Handle
aluminium
serrated plastic sleeve
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Form A: grip ground and natural tone anodised; Form B: grip with serrated plastic sleeve
- Mounting: from the front, fastening material included
Sales unit
£16.38
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Tubular Handle
Form
B
Main
material
aluminium
Component
material
thermoplastic
Component
colour
black
Surface finish
body
serrated plastic sleeve
A=Hole spacing
250
D=Fastening hole
M8x20
L=Length
274
Assembly
from the operating side
B
26
B1
20X2
H
55
Load
capacity
N
500
Pull handle: cross section
round
RoHS
true
Description
Material
Legs black glass-bead reinforced thermoplastic.
Grip tube aluminium.
Grip tube aluminium.
Version
Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Grip with serrated plastic sheath, black
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.