Tubular Handle
aluminium
natural
ground and anodized
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Form A: grip ground and natural tone anodised; Form B: grip with serrated plastic sleeve
- Mounting: from the front, fastening material included
Sales unit
£12.87
plus sales tax
Added to your shopping cart
Designation
Tubular Handle
Form
A
Body material
aluminium
Component material
thermoplastic
Body colour
natural
Component colour
black
Body surface finish
ground and anodized
A=Hole spacing
200
D=Fastening hole
M08X20
F=Load capacity (N)
500
L=Length
224
Assembly
from the operating side
B
26
B1
20X2
H
55
PL ALUPROFIL ZUBEHÖR
TRUE
Pull handle cross section
round
Description
Material
Legs black glass-bead reinforced thermoplastic.
Grip tube aluminium.
Grip tube aluminium.
Version
Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Grip with serrated plastic sheath, black
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.