{"product":{"productId":"agid.21640","price":11.32,"name":"TENSION LEVER SIZE:1 M10, A=84,5,FORM:20° STAINLESS STEEL, COMP:PLASTIC"},"currency":"GBP"}
Tension lever
stainless steel
- The clamping lever represents reliability and a high level of stability
- Application fields: machine and plant construction, furniture industry, heating and air conditioning
Sales unit
£11.32
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Tension lever
Form
20°
Thread type
internal thread
Size
1
Main
material
stainless steel
Component
material
plastic
A=Handle length
84,5
T=thread depth
18
X=thread
M10
A2
15
D
24
D1
10
D2
25
H
40
H1
52,5
H2
32,5
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Note
Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.