text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Wing grip
Form
K
Thread type
internal thread
Main material
thermoplastic
Component material
steel
Main colour
black grey RAL 7021
Component colour
blue-passivated
A=Handle length
38
B=Width
4,5
D=Thread
M4
H=Height
18
T=thread depth
10
Colour Cap
light grey RAL 7035
D2
12
Form definition
with internal thread
H1
8,5

Description

Material

Black thermoplastic.

Bush grade 5.8 steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated, stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought