{"product":{"productId":"agid.3804","price":5.36,"name":"PULL HANDLE, A=179, L=197, D=9,POLYAMIDE BLACK GREY RAL7021"},"currency":"GBP"}
Pull handle
polyamide
black grey RAL 7021
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Fastened using a cap screw or hexagon nut
- Mounted: from the front or rear
Sales unit
£5.36
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Pull handle
Main
material
polyamide
Main
colour
black grey RAL 7021
A=Hole spacing
179
D=Fastening hole
9
L=Length
197
B
28
C
11
H
50
L1
156
Load
capacity
N
1500
SW
13
T
17
T1
8
Description
Material
Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).
Version
Black grey
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Assembly
From the front or rear.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.