text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull Handle
Version 1
with soft inner face
Version 2
standard
Body material
thermoplastic
Component material
elastomer natural rubber
Body colour
black
Component colour
grey
A=Hole spacing
150
D=Fastening hole
M08X25
F=Load capacity (N)
500
H=Height
53
L=Length
178
Assembly
from the operating side
B
29
B1
25,5
L1
118
PL SYMPAtouch
TRUE
Pull handle cross section
ergonomic

Description

Material
Hard components glass-bead reinforced thermoplastic.
Soft components SEBS
Version
Hard component matt black, soft component basalt grey.
Note
Heavy-duty polyamide handle. Excellent carrying and gripping comfort thanks to its soft inner surface.
Black electro zinc-plated cap screws, nuts and washers are supplied.
For wet areas, the fastening material is supplied in stainless steel (1.4301).
Assembly
From the front.
On request
With individual caption, embossed or raised on the soft material. Hard and soft components are available in all RAL colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought