text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Product description
These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.
Material

Stainless steel 1.4308 or 1.4404.

Version
Polished or blasted.
Application
Machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
Assembly
From the front.
Accessory
Socket head screws DIN 912 / DIN EN ISO 4762-M5.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought