Pull Handle
oval
aluminium
natural
matt and anodised
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, oval
- Suitable for installing in standard 19-inch systems
- Mounted: from the rear
Sales unit
£7.87
plus sales tax
Added to your shopping cart
Designation
Pull Handle
Version 1
oval
Body material
aluminium
Body colour
natural
Body surface finish
matt and anodised
A=Hole spacing
200
D=Fastening hole
M05
F=Load capacity (N)
500
L=Length
208
T=Thread depth
10
Assembly
from the rear
B
12
H
40
PL 19" TECHNIK
TRUE
Pull handle cross section
oval
Description
Material
Oval aluminium.
Version
Surface matt-finished and natural colour or black anodised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.