Arch Pull Handle
polyamide
black
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Grip material: thermoplastic
- Mounted from the front
- Simplified assembly due to one-sided elongated hole
£1.82
plus sales tax
Added to your shopping cart
Designation
Arch Pull Handle
Body material
polyamide
Body colour
black
A=Hole spacing
90-95
D=Fastening hole
6,5
F=Load capacity (N)
1000
L=Length
115
B
26,6
D
6,5
H
42
H1
29
SW
10,2
T
10
T1
6,4
Description
Material
Black thermoplastic.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.