{"product":{"productId":"agid.3889","price":5.5,"name":"PULL HANDLE ANGLED A=86, L=96, D=M05,H=45, ALUMINIUM NATURAL ANODISED"},"currency":"GBP"}
	
Pull handle
				angled
			
		
	
	
		
		
			
				aluminium
			
		
	
	
		
		
			
				natural
			
		
	
	
		
		
			
				anodised
			
		
	
                            
                            
                        
                    
                
            
            
                - Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Mounted: from the rear
- Available colours: anodised black and natural tone
                            Sales unit
                        
                        £5.50
                                                plus sales tax
                                            
                                            
                                        
                                    
                                        
                                        
                                            Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
                                        
                                    
                                
                            
	Added to your shopping cart
  
						Item
					
					
							Pull handle
				
						Version 1
					
					
							angled
				
						Main
material
					
					
							aluminium
				
						Main
colour
					
					
							natural
				
						Surface finish
body
					
					
							anodised
				
						A=Hole spacing
					
					
							86
				
						D1=Outside diameter
					
					
							10
				
						D=Fastening hole
					
					
							M5
				
						L=Length
					
					
							96
				
						T=thread depth
					
					
							10
				
						Assembly
					
					
							from the rear
				
						B
					
					
							40
				
						B1
					
					
							10
				
						H
					
					
							45
				
						Load
capacity
N
					
					
							500
				
						Pull handle: cross section
					
					
							round
				Description
							Material
						
						
								Aluminium.
					
							Version
						
						
								Matt-finished, anodised black or natural tone.
					
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
        
        
        
     
                         
                         
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                    