Pull Handle
oval
aluminium
black
powder-coated
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, oval
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Very stable and robust
Sales unit
£10.99
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Pull Handle
Version 1
oval
Version 2
outer hole
Body material
aluminium
Body colour
black
Body surface finish
powder-coated
A=Hole spacing
160
D=Fastening hole
6,6
F=Load capacity (N)
1000
L=Length
177
T=Thread depth
11
Assembly
from the operating side
B
25
B1
17
H
55
Pull handle cross section
oval
Description
Material
Oval aluminium EN AW-6060
Version
Black or ruby red RAL 3003, powder-coated.
Assembly
From the front.
Accessory
Use ISO 4762-M5/M6 cap screws for mounting the handles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.