text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Cover Plate
Version 1
round
Main material
stainless steel
Surface finish body
smooth polished
Steel code
1.4404
For=For screws
M4
D2
8,1
D3
4,2
D4
12,5
H
1
H1
2
RoHS
true

Description

Product description
The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.
Material

1.4404 or 1.4305 stainless steel.

Version
1.4404 polished or abrasive blasted.

1.4305 bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought