text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cover Plate
Version 1
round
Body material
stainless steel
Body surface finish
matt blasted
Steel code
1.4404
For=For screws
M5
D2
10,1
D3
5,2
D4
15
H
1
H1
2

Description

Product description
The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.
Material

1.4404 or 1.4305 stainless steel.

Version
1.4404 polished or abrasive blasted.

1.4305 bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought