text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Star Grip
Form
K
Thread type
internal thread
Version 1
extended collar
Body material
thermoplastic
Component material
steel
Body colour
black
Component colour
blue-passivated
D1=Outside diameter
50
D=Thread
M08
H=Height
32
L=Thread length
25
SW=Key width
13
T=Thread depth
12
D2
22
H3
17

Description

Material
Thermoplastic, black.
Extension piece, free-cutting steel .
Version
Extension piece, trivalent blue passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought