text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Machine Handle
Form
straight
Version 1
fixed
DIN Standard
similar to DIN 39
Body material
aluminium
Component material
steel
Body surface finish
high-gloss polished
D3=Thread
M06
L1=Handle length
52
D1
16
D4
10
L2
11
SW
3

Description

Material
Aluminium.
Screw, steel.
Version
Grip highly polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought