text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Grip Rod
Form
E
Main material
steel
Component material
duroplast
Component colour
black
Surface finish body
black oxidised
Surface finish component
high-gloss polished
Steel code
1.0715
D1=Thread
M10
D=diameter
12
L=shaft length
125
D2
29
Form definition
Taper grip
L1
15
L2
71
RoHS
true

Description

Material

Knobs thermoset PF 31.

Rod steel or stainless steel 1.4305.

Version
Thermoset black, high-gloss polished.
Steel black oxidised, blue passivated or bright stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Frequently bought together