Knurled Screw
steel
black oxidised
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Material: free-cutting steel or stainless steel 1.4305
- Different thread sizes
£0.95
plus sales tax
Added to your shopping cart
Designation
Knurled Screw
Thread type
external thread
DIN Standard
DIN 464
Body material
steel
Body surface finish
black oxidised
D1=Outside diameter
16
D=Thread
M04
H=Height
9,5
L=Thread length
16
D3
8
K
3,5
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel, black oxidised.
Stainless steel, bright.
Stainless steel, bright.
Note
* Threads with these lengths have no undercut at the shoulder.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.