text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Disc Handwheel
Form
E
Size
4
Version 1
reamed hole
Main material
duroplast
Component material
duroplast
D1=Outside diameter
160
D2=Fastening hole
16H7
L3=height
57
D3
33
D4
30
D6
128
D7
M8
D8
43
Form definition
with reamed hole
Grip
revolving grip
H1
12
H2
8
L1
41,3
L2
30,1
L4
82,2
REACh
false
RoHS
true
Steel parts material
stainless steel 1.4305

Description

Material

Black thermoset PF 31.

Hub and revolving grip 1.4305 stainless steel bright.

Version
High-gloss polished.
Note
The handwheel is supplied with the grip loose.
On request
Other reamed hole sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought