text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Disc Handwheel
Form
E
Size
4
Body material
duroplast
Component material
duroplast
D1=Outside diameter
160
D2=Fastening hole
16H8
L3=Height
57
D3
33
D4
30
D6
128
D7
M08
D8
43
Form definition
with reamed hole
Grip type
revolving grip
H1
12
H2
8
L1
41,3
L2
30,1
L4
82,2
Steel parts material
steel

Description

Material
Thermoset PF 31, black.
Hub nickel-plated steel.
Revolving grip, nickel-plated steel parts.
Version
High-gloss polished.
Note
The handwheel is supplied with the grip loose.
On request
Other reamed hole sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought