text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Crank Handle
Form
F
Version 1
square socket
Version 2
straight
Product type
fixed grip
DIN Standard
similar to DIN 469
Body material
grey cast iron
Body surface finish
blasted
A=Centre distance
160
D4=Machine handle diameter
25
H1=Handle height
83
H=Height
131
SW=Key width
19+0,3
A
160
D1
37
Form definition
with fixed grip
Grip type
machine handle
H2
38
H3
48

Description

Material
Malleable or ductile cast iron crank arm.
Version
Blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought