text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Crank handle
Form
D
Version 1
square socket
Version 2
revolving
Product type
revolving grip
DIN
similar to DIN 469
Main material
grey cast iron
Surface finish body
blasted
A=Centre distance
100
H1=Handle height
65
H=Height
102
SW=key width
14+0,3
D1
28
Form definition
with revolving grip
Grip
Machine handle
Grip Ø
20
H2
28
H3
37

Description

Material
Malleable or ductile cast iron crank arm.
Version
Blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought