text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Clamping Lever
Thread type
internal thread
Size
1
Version 1
eco
Main material
plastic
Component material
brass
Main colour
black grey RAL 7021
Surface finish component
bright
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
31,8
T=thread depth
6
X=thread
M4
B
7,9
D
10
D1
13,2
D2
13,8
H
22,7
H1
5
H2
15,2
H4
28,9
No. of teeth
12
RoHS
true
UNSPSC Code
31161600

Description

Material
Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Version
Brass bright.
Steel trivalent blue-passivated.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought