Toggle Clamp
with safety lock
stainless steel
bright
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Optimum stability through the conical, U-profile clamping arm
- Slim design – ideal for tight spaces
- Internal rod lock with automatic catch
£59.76
plus sales tax
Added to your shopping cart
Designation
Toggle Clamp
Version 1
with safety lock
Version 2
horizontal foot
Product type
adjustable clamping spindle
Body material
stainless steel
Component material
polyamide
Component colour
green
Body surface finish
bright
F1=Retaining force (N)
1350
F2=Retaining force N
1650
F3=Retaining force (N)
920
F4=Retaining force N
1050
FH=Hand force (N)
160
LB=Hole pattern
3
M=Clamping spindle
M06X35
VG1=Open. angle handle Pos.1
46°
VG2=Open. angle handle Pos.2
56°
VG=Open. angle handle or end s
83°
VH1=Open. angle holding arm Po
56°
VH2=Open. angle holding arm Po
83°
VH=Open. angle holding arm or
152°
A
14
A1
29
A2
7
A3
12
B
27
B1
38
B2
17,5
B3
12,5
B5
2,5
B6
53,4
C
24,9
D
5,5
Grip type toggle clamp
vertical
H
163
L
86,5
L1
53
Description
Material
Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Grip polyamide.
Unlocking bracket TPE.
Version
Bright.
Note
Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.
Drawing reference
1) stop pin position 1
2) stop pin position 2
2) stop pin position 2
Accessory
05280 Protective caps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.