Toggle Clamp
standard
steel
nitrocarburized and oxidized
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Optimum stability through the conical, U-profile clamping arm
- Slim design – ideal for tight spaces
- Ergonomic and user-friendly grip
£39.63
plus sales tax
Added to your shopping cart
Designation
Toggle Clamp
Version 1
standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Body material
steel
Component material
polyamide
Component colour
green
Body surface finish
nitrocarburized and oxidized
F1=Retaining force (N)
3000
F2=Retaining force N
5500
F3=Retaining force (N)
1400
F4=Retaining force N
2800
FH=Hand force (N)
280
LB=Hole pattern
5
M=Clamping spindle
M12X70
VG1=Open. angle handle Pos.1
24°
VG2=Open. angle handle Pos.2
60°
VG=Open. angle handle or end s
91°
VH1=Open. angle holding arm Po
11°
VH2=Open. angle holding arm Po
88°
VH=Open. angle holding arm or
164°
A
32
A1
53
A2
10,5
B
45
B1
63
B2
28
B3
21
B5
3,5
B6
47
C
46,7
D
8,8
Grip type toggle clamp
vertical
H
242,4
L
173,5
L1
113,5
Description
Material
Steel.
Grip polyamide.
Grip polyamide.
Version
Carbonitrided and black oxidised.
Note
Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.
Drawing reference
1) stop pin position 1
2) stop pin position 2
2) stop pin position 2
Accessory
05280 Protective caps
05880 Angle brackets
07110 Ball-end thrust screws
07117 Grippers, adjustable
07120 Grub screws with thrust point DIN 6332
07121 Grub screws with ball thrust point
07140 Thrust pads DIN 6311
07142 Thrust pads
05880 Angle brackets
07110 Ball-end thrust screws
07117 Grippers, adjustable
07120 Grub screws with thrust point DIN 6332
07121 Grub screws with ball thrust point
07140 Thrust pads DIN 6311
07142 Thrust pads
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.