{"product":{"productId":"agid.36227","price":46.07,"name":"Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N, Form C"},"currency":"GBP"}
Description
Material
Steel or stainless steel.
Version
Steel electro zinc-plated and passivated.
Bright stainless steel.
Plastic grip oil-resistant
Bright stainless steel.
Plastic grip oil-resistant
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Latch clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.
A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.