text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Plate
Form
A
Version 1
round
Version 2
closed
Body material
steel
Body surface finish
galvanised
B=Width
40
D=Diameter
145
L=Length
140
S=Thickness
5
B1
30
B3
38
B4
60
B5
16,5
D1
11,5
D2
M05
D3
M06
L1
8
L2
14
L3
13
L4
26
L5
38
L6
10
R
5
R1
42
R2
58,5

Description

Material
Steel.
Version
Trivalent passivated.
Note
Adapter plates can be used in combination with toggle clamps. They enable toggle clamps to be positioned flexibly.
The adapter plates are clamped to the machine table using eccentric clamp modules.
Advantages
Flexible movement and positioning.
Flexible height construction using the adapter block.
Accessory
Eccentric clamp modules 10500
Toggle clamp 05….
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range