text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tongue
Version 1
without stop
Version 2
1492
Body material
steel
Body surface finish
galvanised
L=Tongue length
45
B1
8,1
MM3689
10
MM3690
27,5

Description

Material
Steel.
Version
Electro zinc-plated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought